简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: Jxx Valve Adapters with a Single Solenoid and Valve Pass Through  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Jxx Valve Adapters with a Single Solenoid and Valve Pass Through

 

 

Product Advantages
  • Provides a single Lock and Unlock air supply connection to the compatible Tool Changer or Utility Coupler Master for actuation of the locking mechanism.
  • Valve adapters come outfitted with an integrated double solenoid valve.
  • Mounts to Flat A of the Tool Changer.
  • Control of the integrated valve is accomplished by transmitting unlatch and latch signals from the control/signal module to the integrated solenoid valve.
  • Ledge mount feature provides for the mounting of a control/signal module.
  • Control of the integrated valve is accomplished using the valve signal pass through connector to the control/signal module.
  • The unlatch signal sent to the control/signal module is transmitted to the valve adapter using a small, internal pin block.
  • The valve adapter provides a ledge mount for the control/signal Master module.
  • Lock and Unlock air connections to the Tool Changer or Utility Coupler are provided through ports in the ledge mount. O-rings in the body seal the connection.
  • The valve adapter is equipped with an exhaust muffler, single solenoid valve, solenoid cable, and an LED indicator for the solenoid unlock position.
  • Access to the solenoid valve manual override is provided through a screw in the aluminum housing.
  • A tool adapter assembly (9005-20-1192) is required for the Tool side which provides the proper spacing and a ledge mount for the control/signal Tool module.
  • Air filtration 40 microns.

Jxx Valve Adapters with a Single Solenoid and Valve Pass Through Module (JP6 Master shown)
Jxx Valve Adapters with a Single Solenoid and Valve Pass Through Module (JP6 Master shown)

Part NumberSideNotes
9121-JP7-MMValve Adapter, Single Solenoid, R (BSPT), with Valve Pass Though, QC-310
9121-JR2-MMValve Adapter, Single Solenoid, NPT, with Valve Pass Though, QC-210
9121-JR3-MMValve Adapter, Single Solenoid, NPT, with Valve Pass Though, QC-310
9121-JS2-MMValve Adapter, Single Solenoid, G (BSPP), with Valve Pass Though, QC-210
9121-JS3-MMValve Adapter, Single Solenoid, G (BSPP), with Valve Pass Though, QC-310