Description: |
Hydraulic Module with Pressure Ratings and Pipe Threads as Listed |
Cv Rating: |
0.46 for G 1/4 and NPT (at rated pressures) 1.23 for G 3/8 and NPT (at rated pressures) 2.26 for G 1/2 (at rated pressures) |
Weight: |
HB2,HB6,HB9ZF2T1 Master 3.24 lbs (1.47 kg) Tool 2.87 lbs (1.30 kg) HB8ZF2T1 Master 2.1 lbs (0.95 kg), Tool 1.8 lbs (0.82 kg) HB9 Master 2.83 lbs (1.28 kg), Tool 2.53 lbs (1.15 kg) |
Materials: |
- Aluminum housings
- Steel bushings and pins
- Fluorocarbon seals
- Stainless steel couplers.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|