| 9120-GF19-M | M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector and five-position swivel - Master side |
| 9120-GF19R-M | M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, and right angle lock/unlock sensor cables. Master side |
| 9120-GF19W-M | M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, hardwired for lock/unlock sensors - Master side |
| 9120-GF19-T | T | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector and five-position swivel - Tool side |
|
|
Description: |
19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel |
|
Weight: |
9120-GF19-M 0.31lbs (0.140kg) 9120-GF19-T 0.28 lbs (0.12 kg)
|
|
Materials: |
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®.
|
|
Elec. Rating: |
3 Amp/125VAC |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
QC-18
| |
| No |
|
QC-22
| |
| No |
|
QC-29
| |
| No |
|
QC-40Q
| |
| No |
|
QC-46
| |
| No |
|
QC-50
| |
| No |
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
| No |
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
|
QC-210
| |
| Yes |
|
QC-213
| |
| Yes |
|
QC-310
| |
| Yes |
|
QC-313
| |
| Yes |
|
QC-510
| |
| No |
|
QC-1210
| |
| Yes |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
MC-36R
| |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
|
Cables
|
| 9630-20-GF14.pdf |
GF19R-M, GF14-T Module Drawing
|
| 9630-20-GF19.pdf |
GF19 Electrical Module Drawing
|
| 9630-20-GF19RM G19T.pdf |
GF19R-M,GF19-T Module Drawing
|
| 9630-20-GF19RM GF19T.pdf |
GF19R-M,GF19-T Module Drawing
|
| 9630-20-GF19RM RF14T.pdf |
GF19RM RF14T Module Drawing
|
| 9630-20-GF19WM GF19T.pdf |
GF19WM GF19T Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-GF19-T |
GF Tool 19-pin electrical module, 3A/125VAC,M16 connector and five position swivel
|
| 9120-GF19-M |
GF Master 19-pin, 3A/125VAC electrical module, with M16 connector and five position swivel
|
| 9120-GF19R-M |
19-pin, 3A/125VAC electrical master module, with M16 connector, five position swivel and right angle lock/unlock sensor cables
|
| 9120-GF19W-M |
GF19W-M Master module with M16-style connector and hardwired for lock/unlock sensors
|
|
|
| R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
| W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|