Suggested Payload Limit: |
55 lb |
Locking Force @ 80 psi (5.5 bar): |
520 lb |
Static Moment Capacity (X & Y): |
500 lbf-in |
Static Moment Capacity (Z): |
690 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,08 in |
|
9630-20-024Z1.pdf |
QC-24Z1 Tool Changer Drawing
|
|
9610-20-3727.pdf |
QC-24Z1 Manual Addendum (Always send with 9610-20-1328 Manual)
|
|
|
|
|
Other Modules
JPC1 | Other Modules | | Module Flat Coverplate for J16 Pattern, Master and Tool Side, Kit | Flat A | No |
|
|
|
|
QC-24Z1 Tool |
QC-24Z1 Tool, 304 SS Body, Increased Corrosion Resistant Bearing Race
|
QC-24Z1 Master |
QC-24Z1 Master, Lock Mech with Corrosion Resistant Plating, 304 SS Body
|
|
Tool Stand Mounting Options
Click
here
for a complete list of Tool Stand information and components.
|