简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-18  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > KF19 Family

 

 

Product Advantages
  • Ideal for applications that do not have air available.
  • 12-pin M16 motor control and power connector for providing latch/unlatch commands and Locked/Unlocked signals.
  • Time to Lock/Unlock - 1 second.
  • Hardened stainless steel cam that is gear-driven by a DC servo motor.
  • Flats B, C, and D support modules with standard mounting patterns. Flat C also supports K Series modules.
  • Tool Stand option 9120-TSS-VBQ-8206 mounts on Flats B or C only. See Tool Stand options tab for more info.
  • No-Touch locking technology allows up to 0.04 inch (1.0 mm) plate separation when locking.
  • Patented locking mechanism design.
  • All locking parts made of hardened stainless steel.
  • Operating voltage - 21-30 VDC.
  • Low power consumption.
  • Integrated motor controller.
  • Use with cable 9120-C-0921112-U-00-1 (1m) or 9120-C-0921112-U-00-3 (3m).
QC-18 Electric Tool Changer (Master and Tool)
QC-18 Electric Tool Changer (Master and Tool)

.



Skip Navigation Links.