简体中文
|
English
|
Español
|
日本語
|
Português
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Ferramentas de Rebarbação Robótica
Cobot-Ready Products
Acopladores de Utilidades
Sensores de Colisão Robóticos
Trocadores Manuais de Ferramentas
Dispositivos de conformidade
Product Maintenance Training
Glossário
Vídeos
3-D CAD
Downloads de Software
Notícias
Feiras
Aplicação de crédito
Oportunidades de Trabalho
Privacy Policy
Vendas e Suporte
Partners and Integrators
Solicitação de Informações
Como Chegar
Axially Compliant Finishing Tool Model ACT-390
Home
>
Produtos
>
Ferramentas de Rebarbação Robótica
>
Modelos de Rebarbação Robótica
>
ACT-390
Product Advantages
Also known as the VersaFinish, these finishing tools are robust, low-speed, high-torque air tools with an axially floating spindle, suitable for a multitude of robotic and non-robotic material finishing operations on aluminum, plastic, steel, etc.
Robust vane-type air motor with gear reduction designed with rugged components.
High-torque performance.
Floating axial compliance.
The axial motion allows fast and simple programming of the robot.
Optional sensors: All units are supplied with a Forward (-F) sensor to detect when the media is in contact with the work piece. Other options are available: -R = Retract Sensor (spindle pushed fully back).
ACT-390 with Nylon Brush (not included)
Specifications
Accessories
Drawings
Manuals
3D CAD Models
US (Standard)
SI (Metric)
Weight Total (without adapter)
7,25 lb
Compensation (Axial)
0,59 in max. axial, ±0,3 in recommended
Compliance Force
3,2 lb - 17 lb
Air Supply Pressure
5 psi - 60 psi
Motor
Air Motor, vane type
Idle Speed
5600 rpm
Working Speed
2600 rpm
Power
390 W at 2600 rpm
Torque (max. power)
1 ft-lb
Torque (starting/stall)
2 ft-lb
Spindle Air Pressure
90 psi maximum
Air Consumption
19 CFM
Chuck Size
0,38 in Jacobs
®
Chuck (specials upon request)
Required Lubricated Air - Oil Type
ISO VG32 Class 1 Turbine Oil, or equivalent air tool oil *
Required Lubricated Air - Oil Delivery Rate
1 drop per minute by oil fog system *
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Compliance Devices
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Como Chegar
Mapa do Site
© 2024 ATI Industrial Automation, Inc. Todos os direitos reservados.
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta