Angular Displacement
|
±13°
|
Torsional Displacement
|
±25°
|
Axial Displacement
|
0,34 in
|
Max. Air Pressure Setting
|
90 psi
|
Weight
|
1,28 lb
|
Moment Break-Away **
|
120 lbf-in - 520 lbf-in
|
Torque Break-Away *
|
540 lbf-in
|
Axial Break-Away *
|
380 lb
|
* At 90 psi
** In a pressure range of 20-90 psi
Performance Data
NOTE: Moment graphs based on point of switch opening at approximately 1 degree deflection.
|
9230-60-1093.pdf |
SR-082 Collision Sensor Exploded View Drawing
|
9230-60-1094.pdf |
SR-082 Collision Sensor Assembly
|
9230-60-1171.pdf |
SR-82 Collision Sensor Serviceable Parts Drawing
|
|
9610-60-1017.pdf |
SR-82 Switch Replacement Instruction Manual
|
9610-60-1007.pdf |
SR-82 Collision Sensor Installation and Operation Manual
|
|
|
|
|
|
|
8590-9909999-15 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-07 |
3-pin Straight, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-06 |
3-pin 90 Degree, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-48 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
8590-9909999-89 |
3-pin 90 Degree, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
9160-C-3PF-4EM-050 |
3-pin Straight, Screw on Connector |
High-Flex |
4-pin Euro (M12) Male Connector |
5 Meter |
|