Description: |
Discrete Module, 19-Pin MS3102 Connector, Supports PNP Lock, Unlock, and RTL Sensors, No Integrated Valve Control |
Weight: |
Master 1.6 lbs (0.7 kg) Tool 1.3 lbs (0.6 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
Control signals - 24VDC Pass-through signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312012-19 |
Straight
|
Amphenol | MS3106F22-14P |
ITT-Cannon | MS3106F22-14P |
|
1510-1312003-19 |
90°
|
Amphenol | ACS08E22-14P(003) |
Mil-Spec | MS3108F22-14P |
|
|
|
Cables
|
9630-20-SA12M SA2T.pdf |
SA12-M, SA2-T Module Drawing
|
|
9620-20-C-SA12M SA2T.pdf |
SA12-M, SA2-T Control & Signal Module Manual
|
|
9121-SA2-T |
Discrete signal tool module with 19-pin Amphenol, 19-pin Block, 19 Pass-Thru signals
|
9121-SA12-M |
Discrete Master, 19-Pin MS3102 Connector, Supports Lock, Unlock, and RTL Sensors, No Integrated Valve Control
|
|