Description: |
(6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
Weight: |
Master 0.30 lbs (0.14 kg) Tool 0.35 lbs (0.16 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P186.pdf |
P186 Module Drawing
|
9630-20-P186-E.pdf |
P186 Euro Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-P186-M-E |
Pneumatic Master module with (6) G 1/8 pass thru ports
|
9120-P186-T |
6-Port P18 Tool Manifold P186 Ass'y 1/8NPT
|
9120-P186-T-E |
Pneumatic Tool module with (6) G 1/8pass-through ports
|
9120-P186-M |
6-Port P18 Master Manifold P186, 1/8NPT
|
|