简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: MT14A-M and MT14-T, MTR14-M and MTR14-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > MT14A-M and MT14-T, MTR14-M and MTR14-T

 

 

Product Advantages
  • 14-pin.
  • 13 Amp/500VAC, 700VDC.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • MT14A is a lower stack-height version of the MT14 Master.

MT14A Master and MT14 Tool
MT14A Master and MT14 Tool

Part NumberSideNotes
9120-MT14A-MM14-pin, 13 Amp/500VAC/700VDC electrical module - Master side
9120-MTR14-MM14-pin, 13 Amp/500VAC/700VDC electrical module. Modified version of MT14A with Amphenol connector relocated to mount with connector flange parallel to mounting flat - Master side
9120-MT14-TT14-pin, 13 Amp/500VAC/700VDC electrical module - Tool side
9120-MTR14-TT14-pin, 13 Amp/500VAC/700VDC electrical module. Modified version of MT14A with Amphenol connector relocated to mount with connector flange parallel to mounting flat - Tool side

.