简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: K14M8A Family (Tools)  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > K14M8A Family (Tools)

 

 

Product Description
  • Junction Box Electrical Tool Module with (4) or (6) M8, 3-Pin Connectors.
  • Mates with KF19 and K19 Master.
  • 16 Tool-IDs.
  • Dust and moisture seal on contacts.

KF19 Master and K14M8A Tool (shown)
KF19 Master and K14M8A Tool (shown)

Part NumberSideNotes
9120-K14M8AB-TTElectrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with K19P-M) - Tool side
9120-K14M8AC-TTElectrical Module, 16 Tool-IDs, (6) M8, 3-Pin Connectors, Axial (Mates with KF19-M) - Tool side
9120-K14M8AD-TTElectrical Module, 16 Tool-IDs, (4) M8 3-Pin Connectors, (2) M8 4-Pin Connectors, Axial (Mates with KF19-M) - Tool side
9120-K14M8A-TTElectrical Module, 16 Tool-IDs, (4) M8, 3-Pin Connectors, Axial (Mates with KF19-M) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors.
Cv Rating: 3 and 4
Weight: K14M8A-T - x lbs (x kg)
K14M8AB-T - x lbs (x kg)
K14M8AC-T - x lbs (x kg)
K14M8AD-T - x lbs (x kg)
Materials:
  • Anodized aluminum housing.
  • Precious-metal-plated pins.
  • Nitrile seal(s).
# Pins: 3 and 4
Elec. Rating: On all K14M8Ax-T Modules, the Tool-ID circuits are rated to 100mA/30V and the M8 connector circuits are rated to 150mA/30V.
Additionally, on the K14M8AD-T, the (2) 4-Pin M8 connector circuits are rated to 3A/30V.
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2024 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta