Description: |
PROFINET Module with integrated Ethernet switch. D-Coded 4-Pin M12 connector for PROFINET communication, 5-pole Mini Connector for Switched and Unswitched Auxiliary power. Arc Prevention applied to Switched and Unswitched Auxiliary power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. |
Weight: |
Master 2.63 lbs (1.19 kg) Tool 1.43 lbs (0.65 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins.
- Nitrile seals.
|
# Pins: |
Power: Minifast Connector - 5 Integrated Tool Changer I/O - (4) 3 Integrated Connection to valve adapter Diagnostic Sensors - 3 and 4 Integrated Connection to Valve Adapter - 4 |
Elec. Rating: |
Power Pass Through - 10 Amp Signal - 3 Amp/30VDC max. |
Operational Temperature Range: |
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DL12.pdf |
DL12 Module Drawing
|
|
9620-20-C-DL12.pdf |
DL12 Control & Signal Module Manual
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|