|  |  | 日本語  | Português
NEW Products
Radially Compliant Deburring Model RC-151  
 
 
Skip Navigation Links > > > > RC-151

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCT-151 RCT-151 allows easier disassembly for customers who want to service the tool and combines the RC and RS models into one part. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-151 Deburring Tool
RC-151 Deburring Tool

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta