简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulo de Fluido/Aire: FY31  
 
 
Skip Navigation Links

 

 

Product Description
  • The FY31 F/A module has (2) G1/2 (BSPP) ports for fluid/air severice to Master and Tool plates. This (2) port modules allows for additional flexibility when configuring QCs compared to a typical (4) port module on other QCs. Note there is an integrated checked port on the 9128-X Master and Tool Plates to accomodate material handling applications.
  • Features and Benefits

    • FY31 provides fluid/air service to Master and Tool plates.
    • Four self-sealing ports on FY31 Master and Tool side.
    • G1/2 (BSPP) customer interface.
    • Nipple port feature with radial seal.
    • FY31 module housings are 300 series stainless steel for protection against corrosion.
    • 100 psi (6.9 bar) maximum.
    • Not for vacuum service.

FY31 Master and Tool Modules
FY31 Master and Tool Modules

Part NumberSideNotes
9128-FY31-MMStainless Steel F/A Module with (2) G1/2 (BSPP) Self-Sealing Ports, Nipple Port with Radial Seal, Master Side
9128-FY31-TTStainless Steel F/A Module with (2) G1/2 (BSPP) Self-Sealing Ports, C-bore for Nipple Port, Tool Side