| Part Number | Type | Description | Application | Product Image |
| 9005-50-6267 | Adapter Plate |
| |
|
| 9005-50-6273 | Exhaust Assembly |
| |
|
| 9005-50-6174 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
| 9005-50-6165 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
|
Controls Compatible with this Model:
|
| 9630-50-CGV-900.pdf |
CGV-900 Series Tool Customer Drawing
|
|
| 9610-50-1056.pdf |
Pneumatic Angle Grinder (9150-CGV-900)
|
|
|
Peso Total (sin adaptador) |
9 lb |
|
Compensación (Axial) |
0.98 in max. axial, ±0.49 in recommended |
|
Fuerza de Cumplimiento |
5.5 lb - 14 lb |
|
Air Supply Pressure |
15 psi - 40 psi |
|
Velocidad de Ralentí |
12000 rpm |
|
Energía |
900 W at 6000 rpm |
|
Tasa de Entrega de Aire - Aceite Lubricado Requerido |
Air must be filtered and lubricated 2-3 drops per hour, 90 psi supply |
|
Air Connection (Motor) |
1/2" Tube / 12mm |
|
Air Connection (Compliance) |
(2x) 5/32" Tube / 4mm |
|
Pad Threaded Connection |
5/8-11 |
|
Mounting Feature |
Bolt Up / Bolt Down, 30 degree pattern |
|