ATI is CRX-Ready with All-In-One Cobot End-Effector Kits
Get your CRX cobot application implemented quickly with all-inclusive packages from ATI.
ATI Industrial Automation has developed CRX-Ready End-Effector Kits, providing FANUC CRX cobot users a simple and effective way to increase the flexibility of collaborative robotic automation. These all-in-one packages include robust options for automatic tool changing, force sensing, and material removal, and enable tasks such as assembly, machine tending, part inspection, surface preparation and others to be implemented and executed easily.

CRX-Ready End-Effector Kits include everything needed to get FANUC CRX cobot applications up and running. In addition to the end-effector, the kit features all the hardware and software required for system connection. Within the teach pendant are simple controls to program the equipment and simplify complex tasks, and through just a few programming adjustments the ATI end-effectors can be easily repurposed and adapted for future applications.

The CRX-Ready Kits are currently available for the following end-effectors:

The QC-7 Robotic Tool Changer is ATI’s newest standard robotic tool changing and storage solution. This lightweight yet durable tool changer offers a variety of configuration options with ATI’s Pass-Through Utility Modules and Tool Stand systems.

The AOV-10 Axially-Compliant Orbital Sander is the ideal robotic solution for surface preparation and finishing. With built-in compliance, the AOV-10 is well-suited for many different robotic application types—even those that require a light touch.

The Compliant Deburring Blade (CDB) is a motorless deburring tool for operations such as edge deburring, chamfering, countersinking, scraping and deflashing on virtually any material. As the cutting media removes material, the compliance allows for consistent results despite variation in part size, part positioning, or robot location.

ATI’s RCV-250 Radially Compliant Deburring Tool is ideal for removal of flash and parting lines as well as edge deburring from a variety of materials. The robust RCV-250 has integrated compliance and adjustable cutting force which simplify programming and enable a consistent finish.

The Axia Force/Torque Sensor Series are high-performance, low-cost sensors that measure all components of force and torque. Axia Sensors offer the highest resolution, accuracy, and stiffness available and gives your cobot responsiveness to sense and adapt to its environment.

The MC-50 Manual Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. With intuitive and ergonomic lever operation, the patent-pending MC-50 is a compact and robust Tool Changer designed for applications on collaborative robots that support payloads up to 25 kg and small industrial robots supporting payloads up to 10 kg.

Click here for more information on our QC-7 Tool Changer Kit for the FANUC CRX robot.

Click here for more information on our AOV-10 Robotic Orbital Sander Kit for the FANUC CRX robot.

Contact us to request pricing and delivery information.

Click here for more information on FANUC's CRX cobot.




[Img2Link]
ATI's AOV-10 Axially-Compliant Orbital Sander

[Img3Link]