|  |  | 日本語  | Português
NEW Products
Discrete Modules: VB18  
 
 
Skip Navigation Links > > > > > > VB18

 

 

Product Description
  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • 35-pin Amphenol on Master, 24-pin Amphenol on Tool. 5-pin Aux Power, 4-pin PROFINET pass-through, 17-pin and 26-pin blocks.
  • An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • PNP Lock, Unlock, and Ready-to-Lock (R1 and R2) sensor inputs supported.
  • Up to 22 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Compact design package.

VB18 Modules (Master and Tool)
VB18 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VB18-MMDiscrete Signal Module with 35-Pin DDK (MS-style) Connector, TSI on Tool with no RTL bypass, 0-9 Tool-ID, 22 Pass-through, PROFINET Pass-through, Supports L/U/R1/R2 PNP Sensors and Integrated Valve - Master side
9121-VB18-TTDiscrete Signal Module with 24-Pin Amphenol (MS -style) Connector, TSI on Tool with no RTL bypass, 0-9 Tool-ID, 22 Pass-through, PROFINET Pass-through - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta