|  |  | 日本語  | Português
NEW Products
PROFINET Modules: DL4  
 
 
Skip Navigation Links > > > > > > DL4

 

 

Product Description
  • The DL4 modules allow for communication and control of the Tool Changer using PROFINET.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
  • ATI's Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
  • Five (5) independent Tool-ID (0-99999) switches provided.
  • Ready-to-Lock (R1 and R2), Locked, and Unlocked sensor inputs provided.

DL4 Modules (Master and Tool)
DL4 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DL4-MMPROFINET Module w/Ethernet switch, RJ45 Push-Pull Conn for Ethernet comm, 5-Pin Push-Pull Conn for US1/US2 power, Arc Prevention applied to US1/US2 power. M12 5-Pin Female Conn for Klaschka Safety Switch, TSI, Lock/Unlock/RTL sensing w/LED cables - Master side9031-20-1012.zip
9121-DL14-TTPROFINET Tool module provides one Ethernet port and supports Tool-ID through the master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, M12 5-Pin Female Connector provided to support RFID Based TSI on Tool, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master. Mates with DL4-M - Tool side
9121-DL4-TTPROFINET Module provides one Ethernet port and supports Tool-ID through the master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1/US2 power, Tool-ID 0-99999 adjustable with thumbwheel switches - Tool side

.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta