Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: VH3  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer as well as a separate PROFINET pass-through connection.
  • Hummel 90° rotatable, M23, 19-pin connectors are provided for discrete signal customer interface.
  • Industry-standard M12 D-coded connectors are provided for PROFINET customer interface.
  • An integrated single or double solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin blocks and seals the connections from moisture while coupled.
  • Ready-to-Lock (R1 and R2 in series), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VH3 Modules (Master and Tool)
VH3 Modules (Master and Tool)

Part NumberSideNotes
9121-VH3-MMDiscrete Signal Module with 19-Pin Hummel 90° M23 Connector (Male Pins), 19 Pin Block, Supports L/U/R1/R2 Sensors, Integrated Valve and Separate PROFINET Pass-through - Master side
9121-VH3-TTDiscrete Signal Module with 19-Pin Hummel 90° M23 Connector (Female Pins), 19 Pin Block and PROFINET Pass-through - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Discrete Signal Module with 19-Pin Hummel 90° M23 Connector (Male Pins), 19 Pin Block, Supports L/U/R1/R2 Sensors, Integrated Valve and Separate PROFINET Pass-through
重量: 2.95 lbs (1.34 kg)
材质:
  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Nylon pin block.
针脚数量: 19
电气规格: 3 of 19 @ 5 Amp/150V, 16 of 19 @ 2 Amp/150V (M23, 19-pin)
4 of 4 @ 2 Amp/60V (M12 D-coded)