Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: VB25  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • (1) 24-pin DKK (MS Style) connector provided for customer interface.
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • TSI on Tool with no RTL bypass.
  • 4-pin M12 female connector pin Tool passes TSI signals.
  • Tool-ID (0-9) (Sourcing Tool-ID).
  • Lock, Unlock, and Ready-to-Lock (R1 and R2) sensor inputs provided.
  • PNP sensors and integrated valve.
  • PROFINET signal pass-through via 4-Pin female M12 D-Coded connectors on Master and Tool.
  • Compact design package.

VB25 Modules (Master and Tool)
VB25 Modules (Master and Tool)

Part NumberSideNotes
9121-VB25-MMDiscrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 24-Pin DDK (MS Style) Connector, TSI on Tool wth No RTL bypass, 0-9 Tool-ID, 4-Pin M12 D-Coded Female Connector PROFINET Pass-Through Connector - Master side
9121-VB25-TTDiscrete Module with 19-Pin Amphenol (MS Style) Connector, TSI on Tool with No RTL bypass, 0-9 Tool-ID, 4-Pin M12 D-Coded Female Connector PROFINET Pass-Through - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 24-Pin DDK (MS Style) Connector, TSI on Tool wth No RTL bypass, 0-9 Tool-ID, 4-Pin M12 D-Coded Female Connector PROFINET Pass-Through Connector. 19-Pin Amphenol (MS Style) connector on Tool side
重量: Master 1.84 lbs (0.83 kg)
Tool 1.35 lbs (0.61 kg)
材质:
  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
针脚数量: Power and Signal - 24
PROFINET - 4
电气规格: Control Signals - 4 Amp/250V
Pass-through Signals - 5 Amp/250V
Ethernet Pass-through - 2 Amp/60V