Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: VB11Z1-M,VB11-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • DDK, MS-style connector provided for customer interface.
  • An integrated double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism. Only compatible with a double solenoid valve adapter.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Up to 22 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-9) available.
  • Compact design package.
  • No TSI bypass.

VB11Z1 Master and VB11 Tool Modules
VB11Z1 Master and VB11 Tool Modules

Part NumberSideNotes
9121-VB11Z1-MMDiscrete Signal Module with 35-Pin DDK (MS Style) Connector and 22 Pass-Through, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, no TSI Bypass - Master side
9121-VB11-TTDiscrete Module, 24-Pin Amphenol (MS-style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-through - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Discrete Signal Module with 35-Pin DDK (MS Style) Connector and 22 Pass-Through, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, no TSI Bypass
重量: Master x lbs (x kg)
VB11 Tool 1.45 lbs (0.66 kg)
材质:
  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin® pin block.
电气规格: Control signals - 24VDC
Pass-through signals - 5 Amp/250V