真空/气模块: V300
Product Advantages
Provides pass-through vacuum service.
(1) 3" pass-through port.
Flange mount; mounting pattern for PMA BGG-70 flange.
V300 Modules (Master and Tool)
Part Number
Side
Notes
9120-V300-M
M
1 Port Vacuum Module, 3" PMA Flange Mount - Master side
9120-V300-T
T
1 Port Vacuum Module, 3" PMA Flange Mount - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
Vacuum module with (1) 3" vacuum pass-through port, flange mount
Cv规格:
N/A
重量:
Master 2.00 lbs (0.91 kg)
Tool 1.75 lbs (0.79 kg)
材质:
Anodized aluminum housings
Nitrile rubber seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta