真空/气模块: V112A-E
Product Advantages
Provides pass-through vacuum service.
(1) G 1-1/2 (BSPP) ports.
Axial ports.
Euro version.
V112A-E Modules (Master and Tool)
Part Number
Side
Notes
9120-V112A-M-E
M
Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port - Master side
9120-V112A-T-E
T
Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port
Cv规格:
NA
重量:
Master 0.85 lbs (0.39 kg)
Tool 0.80 lbs (0.36 kg)
材质:
Anodized aluminum housings
Nitrile rubber seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta