9121-UA8-M | M | (2) ¾"-14 Threaded tube Fitting, .573 I.D. Stud Pass-through, 1/4-Turn Feed Connection, F-type Slot and Signal Module with Burndy Connectors - Master side |
9121-UA8-T | T | (2) ¾"-14 Threaded tube Fitting, .573 I.D. Stud Pass-through, 1/4-Turn Feed Connection, F-type Slot and Signal Module with Burndy Connectors - Tool side |
描述: |
(2) G¾"-14 Threaded tube Fitting, .573 I.D. Stud Pass-through, 1/4-Turn Feed Connection, F-type Slot and Signal Module with Burndy Connectors |
重量: |
Master 3.53 lbs (1.6 kg) Tool 2.33 lbs (1.1 kg) |
材质: |
- Stainless steel swivel joints and adapters
- T6 aluminum extension arm and swivel housings.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9620-20-H-Uax.pdf |
UAx 本模块 手册 (包括UA2,3,4,6,7,8,9,10,11,12,和 14)
|
|
9121-UA8-T |
(2) Stud Welding Extensions (Short Stud), (2) RB26 Modules, 1/4-Turn Feed Connection
|
9121-UA8-M |
(2) Stud Welding Extensions (Short Stud), (2) RB26 Modules, 1/4-Turn Feed Connection
|
|
|