Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb通讯模块: TPS  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Electrical module to pass both CAT5e, 10/100-Mbit PROFINET and PROFIBUS signals along with Auxiliary Power connections.
  • Industry-standard female M12, 4-pin D-coded Ethernet connector for PROFINET interface.
  • M12, 5-pin B-coded connector for PROFIBUS interface.
  • Usable for PROFINET and PROFIBUS pass-through.
  • NOTE: TPS module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TPS module. Please consult an ATI Account Manager for more information.

TPS Modules (Master and Tool)
TPS Modules (Master and Tool)

Part NumberSideNotes
9120-TPS-MMCombination PROFIBUS and PROFINET Pass-through Electrical Module with Aux Power - Master side
9120-TPS-TTCombination PROFIBUS and PROFINET Pass-through Electrical Module with Aux Power - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Combination PROFIBUS and PROFINET Pass-through Electrical Module with Aux Power
重量: Master 1.45 lbs (0.66 kg)
Tool 1.09 lbs (0.49 kg)
材质:
  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
针脚数量: 19
电气规格: PROFINET Circuit - 2 Amp
PROFIBUS Circuit - 4 Amp
Aux Power Circuit - 4 Amp