Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
DeviceNet通过模块: TDS  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 10 pins.
  • 5 Amp/24V.
  • Electrical module to pass DeviceNet, bus, and auxiliary power connections.
  • ODVA Standard mini-fast 4- and 5-pin connectors.
  • Direct pass-through connections.
  • NOTE: TD module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TD module. Please consult an ATI Account Manager for more information.

TDS Module (Tool side only)
TDS Module (Tool side only)

Part NumberSideNotes
9120-TD-MM10-pin, 5 Amp/24VAC Electrical Module with pass-through DeviceNet and Aux power - Master side
9120-TDS-TT10-pin, 5 Amp/24VAC Electrical Module with pass-through DeviceNet and Aux power with axial straight connectors - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: 10-pin, 5 Amp/24VAC Electrical Module with pass-through DeviceNet and Aux power with axial straight connectors (mates with 9120-TD-M)
重量: 1.15 lbs (0.52 kg)
材质:
  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
针脚数量: 10
电气规格: 5 Amp/24V