Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: T26 Family  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 26 pins.
  • 3 Amp/250VAC capacity.
  • Standard MS cylindrical threaded connector.
  • No-Touch spring probes on Master side.
  • Tool-ID option on Tool side.
  • Flexible boot seals the connection from moisture and liquid while coupled.
  • Rhodium-plated tool contacts with first mate ground pin.
  • Mates with G, R, S, or T modules.

T26 Modules (Master and Tool)
T26 Modules (Master and Tool)

Part NumberSideNotes
9120-T26-MM26-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector - Master side
9120-T26W-MM26-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector with hardwired Prox - Master side
9120-T26-TT26-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models选项

描述: 26-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector
重量: Master 1.02 lbs (0.46 kg)
Tool x.x lbs (x.x kg)
材质:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
针脚数量: 26
电气规格: 3 Amp/250VAC