Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: SC3  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • A Harting 10B connector is provided for interfacing on the master module to support Tool Changer and customer-specified I/O. The Harting interface is compatible with some ABB robot dress packages.
  • A separate break out Amphenol connection is also provided on the Master module to interface with the ATI SC3 control/signal module. This allows the customer to easily access Tool Changer related signals that are supported in the SC3 product.
  • Intercontec connections are provided on the Tool module to support power and signals, while a 5-pin M12 connection is provided to support PROFIBUS.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

SC3 Modules (Master and Tool)
SC3 Modules (Master and Tool)

Part NumberSideNotes
9121-SC3-MMHarting Module for DD-EE-HD signals and servo gun - Master side
9121-SC3-TTHarting Module for DD-EE-HD signals and servo gun - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Harting Module for DD-EE-HD signals and servo gun
重量: Master 3.33 lbs (1.51 kg)
Tool 3.38 lbs (1.53 kg)
材质:
  • Aluminum housings
  • Delrin covers
  • Precious-metal-plated contacts
  • Nitrile seals
  • Ultem and Delrin Pin Blocks.
电气规格: See Manual - Specifications section.