Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: SC14  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Control Module allows for control of the Tool Changer and to support robotic weld gun I/O and DeviceNet data to the end-of-arm tooling.
  • A Harting 25 HAN-D connector, a Mini-fast 5-pin connector, and a Mini-fast 4-pin connector are provided for interfacing on the Master module to support Tool Changer and customer-specified I/O.
  • A DDK, MS Style 24-pin connector is provided on the Tool module to support weld gun I/O. A Mini-fast 5-pin connector and a Mini-fast 4-pin connector is provided to support DeviceNet network signals.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

SC14 Modules (Master and Tool)
SC14 Modules (Master and Tool)

Part NumberSideNotes
9121-SC14-MMDiscrete Module, 25-Pin HAN-D Harting Connector, 4-Pin Mini-fast Aux Power and 5-Pin Mini-fast DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports Updated TSI on the Tool - Master side
9121-SC14-TTDiscrete Module, DDK MS3102 24-Contact Connector, 4-Pin Mini-fast Aux Power and 5-Pin Mini-fast DeviceNet Pass-through, 0-9 Tool-ID Updated TSI - Tool side
9121-SC20-TTDiscrete Signal Module with DDK MS3102 24-Contact Connector, 4-Pin Mini-Fast Aux Power and 5-Pin Min-Fast DeviceNet Pass-through, 0-7 Tool-ID, Tool side TSI without RTL bypass - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Discrete Module with:
25-Pin HAN-D Harting Connector, 4-Pin Mini-fast Aux Power and 5-Pin Mini-fast DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve on Master.
DDK MS3102 24-Contact Connector, 4-Pin Mini-fast Aux Power and 5-Pin Mini-fast DeviceNet Pass-through, 0-9 Tool-ID Updated Tool-ID on Tool.
重量: Master 3.19 lbs (1.45 kg)
Tool 2.80 lbs (1.27 kg)
材质:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
电气规格: Gun Control Signals - 18 @ 5 Amp/250V
DeviceNet - 5 Amp/24V
Tool Changer - 2 @ 3 Amp/24V