Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
离散的模块: SA15-M,SA12-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Up to 19 signal pass-throughs available for customer use.
  • Ethernet pass-through using M12, D-coded connector.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Tool-ID (0-9) capacity.
  • An air adapter module (Jxx) with Lock and Unlock supply ports is typically integrated with the SA15-M module for Tool Changer locking mechanism actuation.
  • Compact design package.

SA15 Master and SA12 Tool Modules
SA15 Master and SA12 Tool Modules

Part NumberSideNotes
9121-SA15-MMDiscrete Module, 26 Pin Amphenol, 19-Pin and 5-Pin Pin Blocks, Supports L/U/R1/R2 Sensors, No Integrated Valve Control, M12 Ethernet Pass Through - Master side
9121-SA12-TTDiscrete Module, 19 Pin Amphenol, 19 Pin Block, 19 Discrete Signal Pass Through, M12 Ethernet Pass Through, 0-9 Tool-ID - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Discrete, 26 Pin Amphenol, 19-Pin and 5-Pin Pin Blocks, Supports L/U/R1/R2 Sensors, No Integrated Valve Control, M12 Ethernet Pass Through
重量: Master 1.70 lbs (0.77 kg)
Tool 1.40 lbs (0.63 kg)
材质:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
针脚数量: 19 + Ethernet
电气规格: Control signals - 24VDC
Pass-through signals - 5 Amp/250V