Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: S32A  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 32 pins.
  • 3 Amp/250VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Mates with R32 Family of modules.

S32A Modules (Master and Tool)
S32A Modules (Master and Tool)

Part NumberSideNotes
9120-S32A-MM32-Pin Axial, 3 Amp/250VAC Electrical Pass-through Module - Master side
9120-S32A-TT32-Pin Axial, 3 Amp/250VAC Electrical Pass-through Module - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: 32-Pin Axial, 3 Amp/250VAC Electrical Pass-through Module
重量: Master 1.05 lbs (0.48 kg)
Tool 0.92 lbs (0.42 kg)
材质:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Gold-plated contact pins
  • Nitrile seal.
针脚数量: 32
电气规格: 3 Amp/250VAC