Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: RK16  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 16 Discrete signal pass-through.
  • Turck M23, 16-pin connector.
  • 3 Amp/250VAC.

RK16 Modules (Master and Tool)
RK16 Modules (Master and Tool)

Part NumberSideNotes
9120-RK16-MM16-pin pass-through, 3 Amp/250VAC electrical module with Turck M23, 16-Pin connector - Master side
9120-RK16-TT16-pin pass-through, 3 Amp/250VAC electrical module with Turck M23, 16-Pin connector - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: 16-pin pass-through, 3 Amp/250VAC Electrical Module with Turck M23, 16-Pin connector
重量: Master 0.55 lbs (0.25 kg)
Tool 0.40 lbs (0.18 kg)
材质:
  • Aluminum housing
  • Rhodium-plated contact pins
  • Nitrile seal.
针脚数量: 19
电气规格: 3 Amp/250VAC