Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: R18  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 18 pin electrical module.
  • 5 Amp/250VAC.
  • Miniature MS quick-disconnect connector.
  • R18R Master has right-angled connector for lock/unlock sensor cables.
  • R18LW has lock cable only hardwired.

R18R Master and R18 Tool Modules shown
R18R Master and R18 Tool Modules shown

Part NumberSideNotes
9120-R18LW-MM18-pin (16 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector with lock cable only hardwired - Master side
9120-R18R-MM18-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector. Right-angled connector for lock/unlock sensor cables (for QC-110 and QC-76 only)- Master side
9120-R18-TT18 pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models选项

描述: 18-pin (14 or 16 available for customer use - See pinout drawings), 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector
重量: Master 0.45 lbs (0.20 kg)
Tool 0.32 lbs (0.14 kg)
材质:
  • Precious-metal-plated spring housing
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
针脚数量: 18
电气规格: 5 Amp/250 VAC