真空/气模块: PV4
Product Advantages
Provides vacuum and air service from the Master to the Tool plates.
3/8 NPT ports.
(8) pass-through ports.
PV5 Modules (Master and Tool) shown (3/8 BSPP "G" ports)
Part Number
Side
Notes
9120-PV4-M
M
(8) 3/8 NPT pass-through ports vacuum/air module - Master side
9120-PV4-T
T
(8) 3/8 NPTpass-through ports vacuum/air module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(8) 3/8 NPT pass-through ports vacuum/air module
Cv规格:
2.45
重量:
3.8 lbs (1.72 kg)
材质:
Anodized aluminum housings
Nitrile rubber seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta