Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
气模块: P38,P38-E  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 3/8 NPT or G 3/8 (BSPP) ports.
  • (4) pneumatic pass-through ports.
  • Additional adapter plate needed for some applications.
  • P38-E includes 3700-20-2225 adapter plate.

P38 Modules (Master and Tool)
P38 Modules (Master and Tool)

Part NumberSideNotes
9120-P38-MM(4) 3/8 NPT pass-through ports pneumatic module - Master side
9120-P38-M-EM(4) G 3/8 (BSPP) pass-through ports pneumatic module - Master side
9120-P38-TT(4) 3/8 NPT pass-through ports pneumatic module - Tool side
9120-P38-T-ET(4) G 3/8 (BSPP) pass-through ports pneumatic module - Tool side

规格兼容的快换型号图纸手册3D CAD Models选项

描述: (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. An additional adapter plate is needed depending on the model changer.
Cv规格: 2.45
重量: Master 0.51 lbs (0.23 kg)
Tool 0.53 lbs (0.24 kg)
材质:
  • Anodized aluminum housing
  • Nitrile seals.