Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: MTC9  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 9-conductors
  • 12AWG 14m Pigtail Power Cable on Master side.
  • 12AWG 2m Pigtail Power Cable on Tool side.
  • 28 Amp, 600V.
  • Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100 F.

MTC9 Modules (Master and Tool)
MTC9 Modules (Master and Tool)

Part NumberSideNotes
9120-MTC9-MMPigtail Module, 9-Conductor 12AWG 14m Pigtail Power Cable - Master side
9120-MTC9-TTPigtail Module, 9-Conductor 12AWG 2m Pigtail Power Cable - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: Pigtail Module, 9-Conductor 12AWG 14m Pigtail Power Cable on Master side, 2m Pigtail Power Cable on Tool side
重量: Master 17.81 lbs (8.08 kg)
Tool 4.80 lbs (2.18 kg)
材质:
  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
针脚数量: 9
电气规格: 28 Amp/600V
工作温度范围: -20 F - 100 F (-28.9 C - 37.8 C)