简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: MTA6A  
 
 
Skip Navigation Links

 

 

Product Description
  • 7-pins, 6 Power plus Protective Earth pin connected to module housing.
  • 45 Amp, 500VAC/700VDC.
  • Safety ground contact provided to pass ground through Master to Tool. Module housings are grounded.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under conditions of maximum current is 100 degrees F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.
  • Finger-safe Master pin block prevents accidental contact when live.
  • Fully-potted internally for heat transfer and environment sealing.

MTA6A Modules (Master and Tool)
MTA6A Modules (Master and Tool)

Part NumberSideNotes
9120-MTA6A-MMHigh Current 45 Amp module with 6 + PE contacts, Mil Spec connector, Finger-safe pin block - Master side
9120-MTA6A-TTHigh Current 45 Amp module with 6 + PE contacts, Mil Spec connector - Tool side