Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: MTA5  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 7-pins (5 Utilized)
  • 30 Amp, 500VAC/700VDC.
  • Designed for 3-phase power with neutral (can be used for 4 pass-through lines).
  • Harting connectors with metal locking levers.
  • Harting connectors do not use keying pins and bushings.
  • Cable shield on Harting connector passed through the module and connected to the Master and Tool housings.
  • Fluid-resistant seal on contacts and Harting connectors.
  • Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under conditions of maximum current is 100 degrees F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.

MTA5 Modules (Master and Tool)
MTA5 Modules (Master and Tool)

Part NumberSideNotes
9120-MTA5-MM5-Contact, 30 Amp Power Module with Harting Connector - Master side
9120-MTA5-TT5-Contact, 30 Amp Power Module with Harting Connector - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: 5-Contact, 30 Amp Power Module with Harting Connector
重量: Master 1.29 lbs (0.59 kg)
Tool 0.95 lbs (0.43 kg)
材质:
  • Nickel plated aluminum housings.
  • Peek® pin blocks.
  • Steel and Stainless Steel fasteners.
  • Nitrile rubber seals.
针脚数量: 5
电气规格: 30 Amp/500VAC/700VDC
工作温度范围: -20 F - 100 F (-28.9 C - 37.8 C)