Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: KF19ZH6-M, K14ZH6-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 19-pin (14 available for customer use.
  • 3 Amp/50VAC.
  • Stainless steel housing.
  • M16-style connector.
  • No-Touch contacts on Master module.
  • Moisture and dust sealed when mated.
  • 0-16 Tool-ID on Tool side.
  • Viton seals.

KF19ZH6 Master and K14ZH6 Tool Modules
KF19ZH6 Master and K14ZH6 Tool Modules

Part NumberSideNotes
9120-KF19ZH6-MMStainless Steel, 19-Pin, 3 Amp/50 VAC Electrical Module with M16 Style Connector - Master side
9120-K14ZH6-TTStainless Steel, 19-pin (14 available for customer use), 3A/50VAC, Miniature MS quick-disconnect connector with 0-16 Tool-ID - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Stainless Steel, 19-Pin (14 available for customer use), 3 Amp/50 VAC Electrical Module with M16 Style Connector, Miniature MS quick-disconnect connector with 0-16 Tool-ID on Tool side
重量: Master 0.57 lbs (0.26 kg)
Tool 0.57 lbs (0.26 kg)
材质:
  • Stainless steel housing.
  • Precious-metal-plated pins.
  • Viton seal(s).
针脚数量: 19 (14 available for customer use)
电气规格: 3 Amp/50 VAC