描述: |
(1) 19-pin Turck connector and (2) 3-pin Pico connectors Electrical Module, 3 Amp/50VDC |
重量: |
Master 0.35 lbs (1.16 kg) Tool 0.25 lbs. (0.11 kg) |
材质: |
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-KF19H-M |
Master side electrical module with (1) 19pin Turck connector, (2) 3-pin Pico connector
|
9120-KF19-T |
19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Tool Side
|
|