Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: H06 with adapter for QC-21 Flat B  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 6-pin.
  • 13 Amp, 500VAC/700VDC capacity.
  • MS cylindrical threaded connector.
  • Adapter for QC-21 Flat B.

H06 Modules with Adapter for QC-21 Flat B (Master and Tool)
H06 Modules with Adapter for QC-21 Flat B (Master and Tool)

Part NumberSideNotes
9120-H06-M-1583M6-pin, 13 Amp/500VAC/700VDC high-power module with MS cylindrical threaded connector with adapter for QC-21 Flat B - Master side
9120-H06-T-1584T6-pin, 13 Amp/500VAC/700VDC high-power module with MS cylindrical threaded connector with adapter for QC-21 Flat B - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: 6-pin, 13 Amp/500VAC/700VDC high-power module with MS cylindrical threaded connector with adapter for QC-21 Flat B
重量: Master 0.32 lbs (0.15 kg)
Tool 0.33 lbs (0.15 kg)
材质:
  • Silver-plated brass.
  • Delrin®
  • Anodized aluminum.
针脚数量: 6
电气规格: 13 Amp/500VAC/700VDC