水/气模块: FR4
Product Advantages
Rc 3/8 (BSPT) ports.
(4) self-sealing ports.
Stainless steel housing.
FR4 Modules (Master and Tool)
Part Number
Side
Notes
9120-FR4-M
M
(4) Rc 3/8 (BSPT) self-sealing ports fluid/air module - Master side
9120-FR4-T
T
(4) Rc 3/8 (BSPT) self-sealing ports fluid/air module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(4) Rc 3/8 (BSPT) self-sealing ports fluid/air module
Cv规格:
1.4
重量:
Master 1.60 lbs (0.73 kg)
Tool 1.40 lbs (0.63 kg)
材质:
Stainless steel housings
Rubber, PVC, and stainless steel valve components.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta