水/气模块: FR2
Product Advantages
Rc 3/8 (BSPT) threaded ports.
(2) self-sealing fluid/air ports.
Stainless steel housing.
Viton seal option (-V).
FR2 Modules (Master and Tool)
Part Number
Side
Notes
9120-FR2-M
M
(2) Rc 3/8 (BSPT) self-sealing ports fluid/air module, stainless steel - Master side
9120-FR2-T
T
(2) Rc 3/8 (BSPT) self-sealing ports fluid/air module, stainless steel - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(2) Rc 3/8 (BSPT) self-sealing ports fluid/air module, stainless steel
Cv规格:
1.4
重量:
Master 0.87 lbs (0.39 kg)
Tool 0.76 lbs (0.34 kg)
材质:
Stainless steel housings
Rubber, PVC, and stainless steel valve components.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta