气模块: FN2A
Product Advantages
Tool side only.
3/8 NPT threaded ports.
(2) pass-through air ports for tool plate.
Compatible with F02 modules.
Stainless steel housing.
FN2A Tool
Part Number
Side
Notes
9120-FN2A-T
T
(2) 3/8 NPT pass-through ports pneumatic module, stainless steel - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(2) 3/8 NPT pass-through ports pneumatic module, stainless steel (Tool side only)
Cv规格:
1.4
重量:
1.7 lbs (0.77 kg)
材质:
Stainless steel housings.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta