气模块: FA44
Product Advantages
Provides air service from the Master to the Tool plates.
3/8 NPT ports.
(8) self-sealing ports (Master side).
(0, 4, or 8) self-sealing ports and (0, 4, 0r 8) pass-through ports (Tool side).
Low weight.
100 psi (6.9 bar) maximum.
Not for vacuum service.
QC-200 Series.
FA44 Modules (Master and Tool)
Part Number
Side
Notes
9120-FA44-M
M
(8) 3/8 NPT self-sealing ports pneumatic module - Master side
9120-FA08-T
T
(8) 3/8 NPT pass-through ports pneumatic module - Tool side
9120-FA44-T
T
(4) 3/8 NPT self-sealing ports and (4) pass-through ports pneumatic module- Tool side
9120-FA80-T
T
(8) 3/8 NPT self-sealing ports pneumatic module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
3/8 NPT ports pneumatic module
Cv规格:
1.6
重量:
4.5 lbs (2.04 kg)
材质:
Zycor-plated housings
Rubber, PVC, and stainless steel valve components.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta