Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
水/气模块: F34  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • (2) 3/4 NPT self-sealing ports.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

F34 Modules (Master and Tool)
F34 Modules (Master and Tool)

Part NumberSideNotes
9120-F34-MM(2) 3/4 NPT self-sealing ports fluid/air module with stainless steel body - Master side
9120-F34-TT(2) 3/4 NPT self-sealing ports fluid/air module with stainless steel body - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: (2) 3/4 NPT self-sealing ports fluid/air module with stainless steel body
Cv规格: 8.0 (est.)
重量: 11.5 lbs (5.2 kg)
材质:
  • Stainless steel valve components and housing
  • Nitrile seals.