Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
伺服模块: ER8Z1  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Passes electrical 15 amp power and 3 amp signal connections to a transgun servomotor.
  • Power and signal cables with mating Atlas Copco 11-Pin Nutrunner connectors.
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • The wiring has EMI/RF shielding to protect it from noise.
  • No-Touch contacts on Master.
  • Moisture and dust seals.
  • Extended center pin for first contact.
  • Uses JL2 adapter and JK3 rail adapter.

ER8Z1 Master and ER8AZ1 Tool Modules
ER8Z1 Master and ER8AZ1 Tool Modules

Part NumberSideNotes
9121-ER8Z1-MMServo Module with Atlas Copco (2) Pigtail Nutrunner, 3.3m - Master side
9121-ER8AZ1-TTServo Module with Atlas Copco (1) Pigtail Nutrunner Pin Block #1, 1.3m - Tool side
9121-ER8BZ1-TTServo Module with Atlas Copco (1) Pigtail Nutrunner Pin Block #2, 1.3m - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: Servo Module with Atlas Copco (2) Pigtail Nutrunner, 3.3m
重量: ER8Z1 Master - 4.38 lbs (1.99 kg)
ER8AZ1 Tool - 2.31 lbs (1.05 kg)
ER8BZ1 Tool - x lbs (x kg)
材质:
  • Aluminum housings
  • Nitrile seals
  • Precious-metal-plated contacts
  • Delrin® blocks.
针脚数量: ER8Z1 Master - (1) 11-Pin for Power and Signals
电气规格: Power - 15 Amp/500VAC
Signal - 3 Amp/24VDC