9121-EF5-M | M | Fanuc Servo Module with 4-pin power connector - Master side |
9121-EF5-T | T | Fanuc Servo Module with 4-pin power connector - Tool side |
描述: |
Fanuc Servo Module with 4-pin Power Connector |
重量: |
Master x.x lbs (x.x kg) Tool 2.61 lbs (1.18 kg) |
材质: |
- Aluminum housings
- Delrin® fitting plates
- Nitrile seals
- Precious-metal-plated contacts
- Ultem® and Delrin® blocks.
|
针脚数量: |
Power - 7 Signal - 19 |
电气规格: |
Motor Current - 13 Amp, 500VAC/700VDC max. Encoder Current - 3 Amp, 250VAC/30VDC max. |
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9630-20-EF5.pdf |
EF5 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9121-EF5-T |
EF5 Fanuc Servo, Tool
|
9121-EF5-M |
Fanuc Servo Master Module with 4 pin power connector
|
|
|