描述: |
Quick Connect Capable DeviceNet Module with standard Mini connector interfaces with aux power wiring for Safety PLC, SEM |
重量: |
Master 1.65 lbs (0.75 kg) Tool 1.30 lbs (0.59 kg) |
材质: |
- Aluminum housings/covers
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|