Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
DeviceNet 快速连接模块: DB8-M,DB4-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master-and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick Connect compatible.)
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Supports Safety PLC control of integrated valve power source.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

DB8 Master and DB4 Tool Modules
DB8 Master and DB4 Tool Modules

Part NumberSideNotes
9121-DB8-MMQuick Connect Capable DeviceNet Module with standard Mini connector interfaces with aux power wiring for Safety PLC, SEM (Mates with DB4-T) - Master side
9121-DB4-TTQuick Connect Capable DeviceNet Module with 5 Independent switch Tool ID and no TSI, SEM (Mates with DB8-M) - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: Quick Connect Capable DeviceNet Module with standard Mini connector interfaces with aux power wiring for Safety PLC, SEM
重量: Master 1.65 lbs (0.75 kg)
Tool 1.30 lbs (0.59 kg)
材质:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
电气规格: ODVA Compliant